IESNA:LM-63-2002 
[TEST]P981014
[MORE]TEST IS SCALED FROM ( FO44193.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-930-15L-MD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, MEDIUM OPTIC
[MORE]1500 LUMENS
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1500
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 13.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
6949.9 6901.3 6738 6456.4 6080.7 5634.2 5147.2 4642.6 4140.6 3674.1
3255.3 2895.5 2592 2326.5 2093.1 1890.6 1713.7 1555.3 1413.2 1297.3
1198.7 1117 1041 972.7 910.2 853.8 800.4 742.8 678.1 594.4
499.8 406.2 320 241.7 173.4 119.8 83.2 60.5 49.7 41.9
34.9 28.6 22.4 15.6 10 7.5 6 4.9 4.1 3.5
3.1 2.8 2.6 2.4 2.3 2.1 2.1 2.1 2 2
2 1.9 1.9 1.9 1.9 1.9 1.9 1.9 1.9 1.9
1.8 1.8 1.8 1.7 1.6 1.6 1.6 1.5 1.5 1.4
1.4 1.4 1.3 1.2 1 0.8 0.5 0.1 0.1 0
0
